??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMS CS-P-D12-AD18-00
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMS CS-P-D12-AD18-00
VERF
Availability
Available
BC
Order code
BAM002P
TC
Product identifier
BMS CS-P-D12-AD18-00
PX
Product view
47357_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.050 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = Mounting system, Use = for sensors Ø18 mm, For M18 sensors, for holding rods with Ø12 mm, for holding rods with 10x10 mm, Material = POM, Dimension = 60 x 30 x 30 mm, Mounting part = Clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.